Sorry, this product is no longer offered for sale.
Tunable HeNe Laser, 543, 594, 604, 612, 633 nm, 500:1 Pol., 230V
The R-30603 Tunable HeNe Laser generates 500:1 linearly polarized outputs of five independent line selectable wavelengths: 543 nm, 594 nm, 604 nm, 612 nm, and 633 nm. Longitudinal mode frequency is approximately 428 MHz. Utilizing enhanced designs and superior optical components these HeNe lasers deliver unsurpassed operational stability and lifetimes. The mirror quality and performances are optimized to result in the highest quality HeNe lasers available in the market. The tunable HeNe laser product family offers a mode structure of TEM00 at all wavelengths. Class 3B.
Power Levels (min) - Beam Diameter:
543 nm = 0.3mW - 0.71mm
594 nm = 0.6mW - 0.74mm
604 nm = 0.5mW - 0.75mm
612 nm = 2.5mW - 0.76mm
633 nm = 4.0mW - 0.77mm
The 230 VAC power supply is included.
Available while supplies last! Comes with limited 6-month warranty.
Specifications
Operating Wavelength
543, 594, 604, 612 and 633 nm
Polarization
500:1
Output Power
0.3 mW
Longitudinal Mode
428 MHz
Beam Diameter (1/e<sup>2</sup>)
0.75 mm
Beam Divergence Full Angle
1.00 mrad
Beam Drift, Long Term
<0.2 mrad
CDRH Class
IIIb
Size
445 x 120.6 x 95.7 mm
Noise
01
Spatial Mode
TEMoo
Applications
Laser Alignment, Metrology, Particle Measurement, Velocimetry, Flow Cytometry, Confocal Microscopy
Power Requirements
230 VAC, 60 Hz
Power Supply Size
104.8 x 38.1 x 165.1 mm
Operating Wavelength
543, 594, 604, 612 and 633 nm
Polarization
500:1
Output Power
0.3 mW
Longitudinal Mode
428 MHz
Beam Diameter (1/e<sup>2</sup>)
0.75 mm
Beam Divergence Full Angle
1.00 mrad
Beam Drift, Long Term
<0.2 mrad
CDRH Class
IIIb
Size
445 x 120.6 x 95.7 mm
Noise
01
Spatial Mode
TEMoo
Applications
Laser Alignment, Metrology, Particle Measurement, Velocimetry, Flow Cytometry, Confocal Microscopy
Power Requirements
230 VAC, 60 Hz
Power Supply Size
104.8 x 38.1 x 165.1 mm