Rimmed Laser Safety Glasses; Alignment Filter

The N-VA1-52 Laser Safety Glasses are for scientific alignment purposes with wavelengths of 190-370 nm OD5+ and 400-700 nm OD1+. It has a Rimmed frame with grey color polymer lenses that has a 4% VLT (visible light transmission). The Rimmed frame has unmatched protection, comfort, and style, offering sleek styling that fits comfortably over prescription frames or can be worn as a stand-alone spectacle. This model is CE certified. Meets ANSI Z136.1 and EN207.
Glasses Designed to Offer Complete Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve for each model of laser safety glasses is available by clicking on the model number in the order or specification table.
Fits Over a Majority of Prescription Eyewear
The design of these goggles allow them to comfortably fit over most prescription eyewear. The last number in the model numbers indicate the frame style. The dimensions of the Style #53 is 146 mm x 145 mm x 50 mm (frame width x temple length x frame height), and #55 is 145 mm x 142 mm x 45 mm.
Specifications
- Frame StyleRimmed
- Visible Light Transmission4%
- Filter ColorGray
- Optical DensityOD5+ @ 190 – 370nm
OD1+ @ 400 - 700nm - Laser TypeAlignment
- Lens MaterialPolymer
- CEYes
- EN207180-315 D LB7 + IR LB3
>315-370 DIR LB5
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





