Optical Breadboard, Composite Core, 300 x 300 x 28 mm, M6 Holes

  • Broadband Damping
    Damped composite edge finish
  • Width
    300 mm
  • Length
    300 mm
  • Thickness
    28 mm
  • Working Surface
    ferromagnetic stainless steel
  • Surface Flatness
    ±0.254 mm over 600 mm square
  • Microlocks
    No
  • Mounting Holes
    M6
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm borders
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
  • Core Design
    20.6 mm precision formed composite core
  • Weight
    5.5 kg