Sorry, this product is no longer offered for sale. It was discontinued on Feb 16, 2024The recommended replacement product is OMK14.
Opto-Mechanical Component Set, Set 1, Hardwood Case, Metric

The M-MK-1 Metric Components Set is a carefully thought out assortment of our popular small components that allows you to economically construct a wide variety of precision two and three-dimensional compact opto-mechanical setups. The M-MK-1 Set provides great utility and convenient ease of ordering with compatibility to Newport’s entire line of products. With the addition of a laser and simple optics, you can construct sophisticated devices, spatial filters, microscopes and telescopes. The components’ ease of use, stability, and quick assembly, yield many benefits for a variety of users, including Researchers and Engineers. Educators will find the set useful for demonstrating fundamental optical principles to their students. A hardwood case is included
| Qty | Part Number | Description |
|---|---|---|
| 1 | Hardwood Case | |
| 1 | Kit of Screws | |
| 4 | Variable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | |
| 2 | Counterbore Nut Thread Adaptor, 8-32 Thread, 1/4-20 Counterbore, Qty 6 | |
| 1 | Iris Diaphragm, 1 to 11 mm Aperture Range, 10 Leaves | |
| 4 | Optical Rail Carrier, Dovetail, Miniature Rail, MRL Series | |
| 6 | Optical Rail Flat Carrier, 1/4-20 (M6) CLR, MRL Series | |
| 1 | Optical Filter Clamp, 0.313 in. Diameter Optical Posts, 8/32 Thread | |
| 4 | Lens Mount, Fixed Position, 0.75 in. (19.1 mm) Diameter | |
| 2 | Microscope Objective Holder, RMS-Threaded, 0.625 in. Axis Height | |
| 1 | Right-Angle Post Clamp, 7.9 mm Diameter Optical Posts, M4 Thread | |
| 1 | Optical Rail, Miniature, 300 mm, 19.1 mm Width, M4 Thread and M6 CLR | |
| 4 | Optical Rail, Miniature, 75 mm, 19.1 mm Width, M4 Thread and M6 CLR | |
| 2 | Optical Rail, Miniature, 150 mm, 19.1 mm Width, M4 Thread and M6 CLR | |
| 2 | XYZ Linear Stage, Compact, Dovetail, 9.5 mm Travel, 13.3 N Load, M4 | |
| 4 | Platform Optical Mount, Performa, 1.0 in., 2 Knob Adjustment, M4 | |
| 1 | Solid Insert, RSP-1T Rotation Stage | |
| 1 | Optical Breadboard Plate, Solid Aluminum, 300 x 600 mm, 25 mm M6 Grid | |
| 2 | Optical Post Holder, 1.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | |
| 6 | Optical Post Holder, 2.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | |
| 4 | Optical Post Holder, 2.35 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | |
| 6 | Optical Post, 50.8 mm Height, 7.9 mm Diameter, M2 and M4 Threads | |
| 4 | Optical Post, 76.2 mm Height, 7.9 mm Diameter, M2 and M4 Threads | |
| 1 | Optic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 |
Specifications
- TypeMiniature Opto-mechanical Set
- Thread TypeMetric
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | |||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OEK-STDEducational Kit, Projects in Optics, Includes Laser, Imperial | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SCG-MT-KTSupercontinuum Generation Kit, SCG-800 Fiber Module, ULTRAlign Positioners | 3 Weeks |







