Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. It was discontinued on Oct 31, 2025The recommended replacement product is M-SG-33-2-ML.

Honeycomb Optical Breadboard, 3.4 mm Skin, 900 x 900 x 58 mm, Microlocks, M6

Specifications

  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Width
    900 mm
  • Length
    900 mm
  • Thickness
    58 mm
  • Working Surface
    3.4 mm thick 400 Series ferromagnetic stainless steel
  • Surface Flatness
    ±0.15 mm over 600 mm square
  • Bottom Skin Material
    3.4 mm thick carbon steel
  • Microlocks
    Yes
  • Number of Microlocks
    5
  • Mounting Holes
    M6
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm borders
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm Steel sheet materials, 0.76 mm triple core interface
  • Weight
    61.4 kg

Resources & Downloads

3D Product Models
Literature
Other
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Optical Breadboard HandlesSA2-HNDLHandles, Optical Breadboard, 2 Piece Set, SA2 Series
$40
1.5 in. Optical Breadboard Support PostsM-XP-10Support Rod, Microlock Breadboard, 254 mm Height, 39.7 mm Diameter, M6
$150

Sparepart

Compare Description Drawings, CAD & Specs Avail. Price
Breadboard Microlock Accessories4646Microlock Insert, Spare
$23
Breadboard Microlock Accessories6749-1Microlock Sleeve, 2 in. Thick Optical Breadboards
$61
Breadboard Microlock Accessories4647Microlock Cap, Spare
$14.60

Similar

Compare Description Drawings, CAD & Specs Avail. Price
SG 4.8 mm Skin Honeycomb Optical Breadboards with Microlock MountingM-SG-33-2-MLHoneycomb Optical Breadboard, 4.8 mm Skin, 900 x 900 x 59 mm, Microlocks, M6
$2,736