Sorry, this product is no longer offered for sale.
Polycarbonate Laser Safety Glasses, 16% VLT, Diode, Nd:YAG, Disc, Fiber

The LV-F22.P5P10 is for Diode, Nd:YAG, Disc, Fiber, CO2 wavelengths. F22 style glasses with blue color polycarbonate lenses. Laservision's Polycarbonate eyewear is designed to provide excellent field-of-vision lenses with multiple wavelength coverage. 16 % VLT (visible light transmission). F22 glasses are light weight providing comfort during long term use, and easily fit over prescription eyewear. Meets ANSI Z136.1 and EN207 requirements.
Specifications
- Frame StyleF22 OTG Glasses
- Visible Light Transmission16%
- Filter ColorBlue
- Filter TypeP5P10
- Optical DensityOD > 8 @ 180-385 nm
OD > 4 @ 385-400 nm
OD > 1 @ 640-700 nm
OD > 2 @ 730-800 nm
OD > 4 @ 800-880 nm
OD > 6 @ 880-1400 nm
OD > 3 @ 1.4 - 4.8 µm
OD > 4 @ 4.8 - 11.5 µm - Laser TypeDiode
Nd:YAG
Disc
Fiber
CO2
- Lens MaterialPolycarbonate
- CEYes
- EN207315-385 nm (D LB6 + IRM LB8)
385-400 nm (DIRM LB4)
730-770 nm (DIRM LB2)
770-800 nm (DIRM LB3)
800-840 nm (DIRM LB4)
840-880 nm (DIRM LB5)
880-960 nm (DIRM LB6)
960-1030 nm (D LB6 + IRM LB7)
1030-1400 nm (D LB6 + IRM LB8)
1400-3600 nm (D LB3 + I LB4)
1400-2000 nm (R LB3)
3600-4800 nm (DI LB3)
4800-11500 nm (DI LB4)
Resources & Downloads
Literature
Laservision_P5P10(611.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |



