Sorry, this product is no longer offered for sale.
Polycarbonate Laser Safety Glasses, 10% VLT, Argon, Alexandrite, Diode, Dye Lasers

The LV-F22.P5L07 is for Argon, Alexandrite, Diode, Dye, Excimer, Nd:YAG (KTP + Harmonics), and Ti:Sapphire wavelengths. F22 style glasses with brown color polycarbonate lenses. Laservision's Polycarbonate eyewear is designed to provide excellent field-of-vision lenses with multiple wavelength coverage. 10 % VLT (visible light transmission). F22 glasses are light weight providing comfort during long term use, and easily fit over prescription eyewear. Meets ANSI Z136.1 and EN207 requirements.
Specifications
- Frame StyleF22 OTG Glasses
- Visible Light Transmission10%
- Filter ColorBrown
- Filter TypeP5L07
- Optical DensityOD > 6 @ 180-540 nm
OD > 3 @ 534-540 nm
OD > 1 @ 630-660 nm
OD > 2 @ 660-680 nm
OD > 3 @ 680-735 nm
OD > 7 @ 735-1130 nm
OD > 4 @ 1130-1155 nm
OD > 1 @ 1155-1210 nm - Laser TypeArgon
Alexandrite
Dye
Excimer
Nd:YAG
Ti:Sapphire
- Lens MaterialPolycarbonate
- CEYes
- EN207315-534 nm (D LB6 + IRM LB8)
534-540 nm (DIRM LB6)
540-545 nm (DIRM LB3)
725-735 nm (DIRM LB6)
735-745 nm (D LB6 + IRM LB7)
745-755 nm (D LB6 + IRM LB8)
755-1120 nm (D LB6 + IR LB8 + M LB9)
1120-1130 nm (D LB6 + IRM LB7)
1130-1135 nm (DIRM LB6)
1135-1145 nm (DIRM LB5)1145-1155 nm (DIRM LB4)
1155-1165 nm (DIRM LB3)
Resources & Downloads
Literature
Laservision_P5L07(236.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |



