Sorry, this product is no longer offered for sale.

Optical Fiber Coupler, Single Wavelength, 2 x 2, 50/50, 1550 nm, FC/UPC

Specifications

  • Type
    2x2 Single Wavelength Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    50%/50%
  • Fiber Connector
    FC/UPC
  • Operating Wavelength
    1550 nm
  • Maximum Insertion Loss
    3.4 dB
  • Return Loss
    55 dB
  • Excess Loss, Typical
    0.06 dB  
  • Package Type
    B
  • Operating Humidity
    90–95%
  • Uniformity
    0.5 dB  
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
1x2 and 2x2 Singlemode Fiber CouplersF-CPL-S22155-FCAPCOptical Fiber Coupler, Single Wavelength, 2 x 2, 50/50, 1550 nm, FC/APC
1 Week
$195
1x2 and 2x2 Singlemode Fiber CouplersF-CPL-S22155Optical Fiber Coupler, Single Wavelength, 2 x 2, 50/50, 1550 nm
In Stock
$50

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Fiber-Optic Adapters for Photodiode SensorsFP4-FCFiber Connector Adaptor, FC, 818-FA Fiber Adapter Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$95
Fiber-Optic Adapters for Photodiode Sensors818-FAConnectorized Fiber Adapter Mount, 818 & 918D Series Sensors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$100