Sorry, this product is no longer offered for sale.

Wavelength Flattened Coupler, 1 x 2, 10/90, 1550 nm, FC/UPC

Specifications

  • Type
    1x2 Wavelength Flattened Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    10%/90%
  • Fiber Connector
    FC/UPC
  • Operating Wavelength
    1550 nm
  • Maximum Insertion Loss
    0.63 dB
  • Return Loss
    55 dB
  • Bandwidth
    ±40 nm
  • Excess Loss, Typical
    0.1 dB  
  • Loss, Ports 1-3
    11 dB  
  • Package Type
    B
  • Operating Humidity
    90–95%
undefined

Related Products

Similar

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Fiber-Optic Adapters for Photodiode Sensors818-FAConnectorized Fiber Adapter Mount, 818 & 918D Series Sensors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$100
Fiber-Optic Adapters for Photodiode SensorsFP4-FCFiber Connector Adaptor, FC, 818-FA Fiber Adapter Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$95