Sorry, this product is no longer offered for sale. It was discontinued on Jul 18, 2018

Variable Ratio Coupler, 980nm, PM Fiber, FC/APC Connectors

Specifications

  • Type
    Variable Ratio Coupler
  • Fiber Type
    Polarization Maintaining
  • Coupling Ratio
    Variable
  • Fiber Connector
    FC/APC
  • Operating Wavelength
    980 nm
  • Maximum Insertion Loss
    0.1 dB
  • Typical Insertion Loss
    0.1 dB
  • Dimensions
    25 x 38 x 63 mm
  • Extinction Ratio
    20 dB

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Variable Ratio Fiber CouplersF-CPL-830-N-FAVariable Ratio Coupler, 830nm, Non-PM, FC/APC Connectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,760
Variable Ratio Fiber CouplersF-CPL-630-N-FAVariable Ratio Coupler, 630nm, Non-PM, FC/APC Connectors$2,430
Variable Ratio Fiber CouplersF-CPL-1060-N-FAVariable Ratio Coupler, 1060nm, Non-PM, FC/APC Connectors$2,800