Picomotor Piezo Linear Actuator, 0.5 in. Travel, 30 nm Resolution, 9.5 mm Shank

The 8301NF Picomotor Piezo Linear Actuator is an ideal device for motorizing fine-positioning stages and mounts in your optical or mechanical systems. Use it with our optomechanical translation stages or your own custom devices. It has better than 30 nm resolution with minimal backlash over a 0.5 inch (12.7 mm) travel range, and can exert a 5 lb. (22-N) force. The standard 0.375 in (9.5 mm) shank of the Model 8301 lets it fit into standard micrometer mounting holes.
Resources & Downloads
Technical Notes
Open vs Closed Loop Picomotors(1.6 MB, PDF)
Certificates
MKS EU ROHS3 2015_863_EU Directive -8354_ 8301NF.pdf(236.9 kB, PDF) MKS RoHS2-2021 Certificate for 83xx Picomotors.pdf(260.4 kB, PDF) REACH SVHC_8354_ 8301NF.pdf(179.8 kB, PDF) EU27 Declaration of Conformity 8301.pdf(142.8 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8301-VPicomotor Actuator, 0.5 in. Travel, 0.375 in. Shank, Vacuum Compatible, Teflon | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8712Picomotor Driver, Single-Axis, PCB-Mountable | 3 Weeks | ||||
![]() | 8742Motion Controller, Picomotor, Open-Loop, 4 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742Motion Controller, Picomotor, Open-Loop, 4 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-8-KITPicomotor Controller Kit, Eight-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8712Picomotor Driver, Single-Axis, PCB-Mountable | 3 Weeks | ||||
![]() | 8758Hand Control Pad, 875x Picomotor Controller/Drivers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-UC2-OEMMotor Controller, Piezo, 2 Axis, Agilis™, PCB-Mountable | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-PWR-CBLPower Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |









