Code is not valid.

Sorry, this product is no longer offered for sale. For recommended replacements see laser-diode-temperature-controllers.  

Cooler Controller, TEC

Specifications

  • Type
    TE Controller
  • Input Connector
    BNC
  • Output Connector
    9 pin D-sub male for detector
  • Accuracy
    ± 200 Ω
  • Power Requirements
    0.25 A @ 95-132 VAC, 50/60 Hz 0.125 A @ 190-264 VAC, 50/60 Hz
  • Temperature Stability
    <0.1°C
  • TE Current
    1.25 A  
  • TE Power
    3.75 W  
  • TE Voltage
    3.9 V  

Related Products

Cabling

Compare Description Drawings, CAD & Specs Avail. Price
Oriel Detector Cables70062Cable, TE Cooled Detectors for Temperature Control, 1.8 m Length, 6895X Compatibility
In Stock
$210

Compatible Detectors

Compare Description Drawings, CAD & Specs Avail. Price
Flange Mount Photodiode SensorsDET-L-GE-T-CGe Photodiode, Amplified, 700-1800 nm, 2-stage TE, 5 mm, NIST Calibration
In Stock
$4,240
Flange Mount Photodiode SensorsDET-L-SIUV-T-CUV-Si Photodiode, Amplified, 200-1100 nm, 1-stage TE cooled, 5 mm, NIST
In Stock
$4,140