Sorry, this product is no longer offered for sale. It was discontinued on Apr 17, 2015. For recommended replacements see lamp-housings.   The recommended replacement product is 66923.

Research Arc Lamp Source, 50-200W, UVFS, 2.7 in. Col, F/0.7, 3 Inch

Technical Specs

  • Type
    Arc Lamp Source
  • Lamp Type
    Hg, Xe, or Hg(Xe)
  • Lamp Wattage
    50 - 200 W
  • Output Beam Size
    69 mm  
  • Condenser Type
    F/0.7, four element borosilicate fused silica Aspherab®
  • F/#
    F/0.7
  • Output Beam
    Collimated
  • Lens Material
    Fused Silica
  • Lens Transmittance Range
    200-2500 nm
  • Lens Multiplication Factor
    0.2  
  • Flange Series Size
    3 inch