Sorry, this product is no longer offered for sale. It was discontinued on Apr 17, 2015 For recommended replacements see xenon-light-sources.   The recommended replacement product is 66906-150XF-R15.

Research Arc Lamp Source, 50-200 W, UVFS,1.3 in. Col., F/1.5. 1.5 Inch

Specifications

  • Type
    Arc Lamp Source
  • Lamp Type
    Hg, Xe, or Hg(Xe)
  • Lamp Wattage
    50 - 200 W
  • Output Beam Size
    33 mm  
  • Condenser Type
    F/1.5, single element fused silica
  • F/#
    F/1.5
  • Output Beam
    Collimated
  • Lens Material
    Fused Silica
  • Lens Transmittance Range
    200-2500 nm
  • Lens Multiplication Factor
    0.06  
  • Flange Series Size
    1.5 inch