Sorry, this product is no longer offered for sale. It was discontinued on Apr 17, 2015 For recommended replacements see xenon-light-sources.   The recommended replacement product is 60063-75XF-Q085.

Q Series Light Source, DC Arc Lamp, Aspheric Collimated

Specifications

  • Output Beam Size
    33 mm  
  • Condenser Type
    F/0.8
  • Output Beam
    Collimated
  • Lens Material
    Pyrex®
  • Lens Transmittance Range
    350 - 2500 nm
  • Lens Multiplication Factor
    0.13  
  • Flange Series Size
    1.5 Inch  

Related Products

Sparepart

Compare Description Drawings, CAD & Specs Avail. Price
Light Source Power Supply Interconnection Cables70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters
In Stock
$170
Light Source Power Supply Interconnection Cables70051Power Supply Cable, Compatible with Hg Lamps, 1.8 m
In Stock
$170

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Xenon Arc Lamps6251NSXenon Arc Lamp, 75 W, 0.25 x 0.5 mm Effective Arc Size
6 Weeks
$400
Xenon Arc Lamps6257Xenon Arc Lamp, 100 W, Ozone Free
6 Weeks
$600
Xenon Arc Lamps6263Xenon Arc Lamp, 75 W, Ozone Free$415
Mercury Arc Lamps6282Arc Lamp, Mercury, 50 W, 0.2 x 0.35 mm Effective Arc Size
In Stock
$245