Sorry, this product is no longer offered for sale. It was discontinued on Nov 7, 2017 For recommended replacements see uv-fused-silica-bi-convex-lenses.   The recommended replacement product is 39323.

Bi-Convex Focusing Lens, 38.1 mm, Fused Silica, 75 mm FL, 190-2500 nm

Specifications

  • Type
    Bi-Convex Focusing Lens
  • Lens Shape
    Bi-Convex
  • Diameter
    38.1 mm
  • Lens Material
    UV Fused Silica
  • Antireflection Coating
    Uncoated
  • F/#
    F/2
  • Material
    UV Fused Silica
  • Focal Length
    75 in.
  • Surface Quality
    60-40 scratch-dig
  • Centration
    3 arc min
  • Effective Focal Length (EFL)
    75.0 mm
  • Size
    Ø38.1 mm

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Spectroscopy Lens Holder Assemblies77259XYZ Focusing Lens Assembly, Req. 38.1 mm Plano-Convex or Bi-Convex Lens$1,375