Sorry, this product is no longer offered for sale. It was discontinued on Jul 13, 2020.

Fiber-Optic Receiver, 630-865 nm GaAS Detector, 22 GHz, FC/PC Singlemode

Technical Specs

  • Detector Material
    GaAs
  • Detector Type
    PIN
  • Wavelength Range
    630-865 nm
  • 3 dB Bandwidth
    15 kHz to 22 GHz
  • Fiber-Optic Connector
    FC/UPC
  • Fiber Type
    Singlemode
  • Core Diameter
    9 µm
  • Maximum Conversion Gain
    -70 V/W
  • Maximum Transimpedance Gain
    -70 V/W
  • NEP
    36 pW/√Hz
  • Dark Noise
    590 µVrms
  • Rise Time
    16.5 ps
  • Saturation Power
    8 mW
  • Output Connector
    Anritsu K
  • Output Impedance
    50 Ω
  • DC Bias Monitor Bandwidth
    15 kHz
  • DC Bias Monitor Transimpedance Gain
    1 V/mA
  • Power Requirements
    ±12-15 VDC, 100 mA
  • Operating Temperature Range
    10-35 °C