Compare Description Drawings, CAD & Specs Wavelength RangeMaximum Conversion GainPeak ResponsivityNEPSaturation Power Avail. Price
1 GHz Fiber-Optic Receivers1601FC-AC320-1000 nm350 V/W0.5 A/W31 pW/√Hz2 mW
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,570
1 GHz Fiber-Optic Receivers1611FC-AC900-1700 nm700 V/W1.0 A/W20 pW/√Hz1 mW
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,570

Specifications

  • Detector Diameter
    1601FC-AC: 0.4 mm
    1611FC-AC: 0.1 mm
  • Detector Material
    1601FC-AC: Silicon
    1611FC-AC: InGaAs
  • Detector Type
    PIN
  • 3 dB Bandwidth
    30 kHz to 850 MHz (1611) and 1 GHz (1601)
  • Fiber-Optic Connector
    FC/UPC
  • Fiber Type
    Singlemode or Multimode
  • Maximum Transimpedance Gain
    700 V/A
  • Rise Time
    400 ps
  • Output Connector
    SMA
  • Output Impedance
    50 Ω
  • DC Bias Monitor Bandwidth
    20 kHz
  • DC Bias Monitor Transimpedance Gain
    -10 V/mA
  • Power Requirements
    ±15 VDC, 250 mA
  • Thread Type
    8-32 (includes M4 adapter)

Features

Silicon or InGaAs Versions

The Silicon model (1601) provides wavelength coverage from 320-1000 nm, and the InGaAs model (1611) provides coverage from 900-1700 nm. This enables wide bandwidth, low-noise detection of signals distributed over fiber-optic cables or found in high resolution spectroscopy, fiber-optic sensors, optical metrology, and many other applications.

High Transimpedance Gain and Low Noise

Because of their high transimpedance gain and low noise-equivalent power (NEP), they offer the best in sensitivity for signals with rise and fall times as short as 0.5 ns. This high sensitivity, combined with their high-level output, reduces the effects of downstream noise sources.

AC Coupled

These photoreceivers are AC-coupled with a low-frequency roll-off at 30 kHz. A convenient DC-photocurrent monitor output makes alignment easy. The monitor output has a 20-kHz bandwidth and a transimpedance gain of 10 V/mA.

RF Shielding

Careful RF shielding and filtering of power-supply inputs eliminate electromagnetic interference, even in laboratories with Q-switched lasers and other noisy equipment.

Accessories

Included Accessories

Compare Description Drawings, CAD & Specs Avail. Price
0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m
$59
0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$103