Specifications

  • Type
    Multiband Excitation Filter
  • Material
    BOROFLOAT® 33
  • Angle of Incidence
    0 to 5°
  • Cone Half-angle
    < 7°
  • Size
    Ø25.0 mm
  • Size Tolerance
    +0.0/-0.1 mm
  • Thickness
    Optic: 2.0 mm
    Housing: 3.5 mm
  • Thickness Tolerance
    ± 0.1 mm
  • Surface Quality
    60-40 scratch-dig
  • Transmission
    Tavg ≥ 96% over passbands
  • Parallelism
    ≤ 10 arcseconds
  • Humidity Resistance
    Per MIL-STD-810E, method 507.3, procedure III, modified to 5 cycles

Features

ODiate Filter Manufacturing & Metrology

ODiate Fluorescence Filter Sets are manufactured using advanced thin-film deposition systems ensures optical filters achieve excellent transmission and reflection accuracy. ODiate filter specifications are verified utilizing commercial spectrophotometric tools in addition to Newport’s proprietary custom in-house tools to measure edge steepness resolution, and deep blocking to optical density 8 [-log10(T)].

Optimized Coatings and Engineering Expertise

Newport pushed the boundaries with the introduction of our ODiate Fluorescence Filter Sets, to allow customers to fully optimize their system performance.  Our expert engineering team has been involved from the first stage of design to ensure that we exceed your requirements and continues through the entire process of continual production deliveries. 

Environmental Stability and Physical Durability

The coating systems used to produce ODiate filters use a dense sputtering process to provide robust environmental reliability to meet the highest demands for thin-film coatings. The resulting highly durable coatings meet or exceed testing procedures including humidity, thermal shock, adhesion, chemical resistance, and moderate abrasion per U.S. Military and international standards.