Compare Model Drawings, CAD & Specs Availability Price
25.4 mm diameter cold mirror and longpass filter
Cold Mirror, 25.4 mm, 45° AOI, 780-2500 nm Transmittance
$46
In Stock
In Stock
Cold Mirror, 50.8 x 50.8 mm, 45° AOI, 780-2500 nm Transmittance
$81
In Stock
In Stock

Specifications

  • Type
    Cold Mirror
  • Transmittance Range
    780-2500 nm
  • Transmission
    Tavg≥85% 780-1250 nm; Tavg≥80% 850-2500 nm
  • Reflectance Band
    400-700 nm
  • Reflectance
    Ravg≥95%
  • Angle of Incidence
    45° ±5°
  • Material
    Borofloat® borosilicate float glass
  • Surface Quality
    80-50 scratch-dig
  • Surface Flatness
    6–8λ per 25.4 mm at 546.1 nm over the clear aperture
  • Thickness
    3.3 mm
  • Thickness Tolerance
    ±0.2 mm
  • Size Tolerance
    ±0.4 mm
  • Clear Aperture
    ≥central 90% of dimensions
  • Temperature Range
    -100 to 500°C

Features

Transmit Heat Away From Optical Systems

Cold mirrors reflect visible wavelengths at a 45° angle of incidence while transmitting IR wavelengths.

Cold Mirror Transmission by Wavelength

Contact Us illustration

Have questions? Require assistance?

Click below to contact Newport Optical Filters and we'll get back with you shortly.

Contact Us