Optical Post Holder 10 Pack, No Slip, 1.0 in. Height, 0.5 in. Posts, 1/4-20

  • Type
    Optical Post Holder
  • Height
    25.4 mm
  • Thread Type
    1/4-20
  • Material
    Aluminum
  • Pack Quantity
    10
  • Inside Diameter
    12.7