Microscope Isolation Platform, Leica LMD6000 Scope & Dissection System, 65-75 lb.

  • Minimum Platform Load
    65 lb
  • Load Capacity
    75 lb
  • Horizontal Isolation, Resonance
    6.3 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.8 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    LMD6000
  • Weight
    16 lb