Motorized Rotation Stage, Vacuum Compatible, Stepper, URS50

  • Angular Range
    360°
  • Maximum Speed
    4°/s
  • Minimum Incremental Motion
    0.50 mdeg
  • Maximum Torque
    0.125 N·m
  • Centered Load Capacity
    50 N
  • Uni-directional Repeatability, Typical
    ±0.75 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±2.0 mdeg
  • Bi-directional Repeatability, Typical
    ±1.2 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±3.0 mdeg
  • Accuracy, Typical
    ±12 mdeg
  • Accuracy, Guaranteed
    ±20 mdeg
  • Wobble, Typical
    ±12 µrad
  • Wobble, Guaranteed
    ±25 µrad
  • Eccentricity, Typical
    ±3.0 µm
  • Transversal Compliance
    100 µrad/N·m
  • Origin Repeatability
    ±25 mdeg
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Cable Length
    3 m  
  • Aperture Diameter
    25.7 mm
  • Thread Type
    M3
  • Vacuum Compatibility
    10-6 Torr
  • Maximum Power Consumption
    10 W
  • Weight
    0.7 kg  
  • Compliance
    RoHS 3, CE