UHV Isolation Valve, NW25, CF 2.75 in., Angle Ports, Viton/Copper, Pneumatic

  • Type
    Ultra-high Vacuum Isolation Valve
  • Configuration
    Angled Ports
  • Flange Type
    CF
  • Flange Size
    2.75 in.
  • Port Size
    NW25
  • Vacuum Range
    10-9 to Atmosphere
  • Valve Actuation
    Pneumatic
  • Seal Material
    Viton
  • Nose Seal Material
    Viton
  • Bonnet Seal Material
    Copper
  • Limit Switch
    Yes