Gimbal Mirror Mount, ULTIMA®, Center, 0.5 in., 2 Locking 100-TPI Allen-Keys

  • Mechanism
    Gimbal
  • Optic Diameter
    12.7 mm
  • Adjustment Screw Thread
    100 TPI  
  • Adjustments
    θx, θy
  • Sensitivity
    6.6 arc sec
  • Angular Range
    ±5°
  • Material
    Anodized Aluminum
  • Drive Type
    Allen-Key, locking
  • Thread Type
    8-32 (M4) SLOT
  • Optical Axis Height
    12.7 mm
  • Special Features
    Gimbal Mount