Laser Diode, TO-9, 1595 nm, 1.8 W

  • Type
    CW or Pulsed
  • Center Wavelength
    1595 nm
  • Center Wavelength Tolerance
    ±20nm
  • Output Power
    1.8 W
  • Maximum Operating Current
    8
  • Threshold Current
    1
  • Size
    TO-9
  • Applications
    OTDR
  • Operating Temperature
    -40 to 60 °C
  • RoHS
    Yes