Tunable Bandpass Filter, 1550 nm, 9/125 µm, Pigtails, No Connectors

  • Type
    Tunable Bandpass Filter
  • Fiber Type
    Singlemode - 9/125 with 900um Loose Tube
  • Fiber Connector
    Bare Fiber
  • Operating Wavelength
    1535 - 1565 nm
  • Maximum Insertion Loss
    2.5 dB (excluding loss at connectors)
  • Typical Insertion Loss
    1.5 dB (excluding loss at connectors)
  • Bandwidth
    0.6 nm @ 0.5 dB, 1.0 nm @ 3 dB
  • Maximum Optical Power
    500 mW
  • Operating Temperature
    -5 to 70°C
  • Polarization Dependent Loss, Typical
    0.1 dB typical, 0.28 dB maximum (excluding loss at connectors)
  • Storage Temperature
    -40 to 85°C