Mirror Mount, ZeroDrift, 0.5 in., Two 100 TPI Hex Key, Rear Load

  • Mechanism
    Kinematic
  • Optic Diameter
    12.7 mm
  • Number of Actuators
    2
  • Actuator Drive
    Hex Key
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    100 TPI
  • Adjustments
    θx, θy
  • Sensitivity
    3.8 arc sec
  • Angular Range
    ±4°
  • Optic Loading
    Rear
  • Material
    Stainless Steel
  • Drive Type
    Allen-Key, locking
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    12.7 mm
  • Special Features
    Thermal Drift Compensation