Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI

  • Type
    Vernier Micrometer
  • Travel Range
    25.0 mm  
  • Adjustment Screw Thread
    50.8 TPI
  • Drive Type
    Knob
  • Graduations
    10 µm  
  • Axial Load Capacity
    102 N  
  • Vernier
    1 µm  
  • Sensitivity
    1.0 µm  
  • Drive Screw Pitch
    0.5 mm  
  • Mounting Threads
    3/8-40
  • Mounting
    9.5 mm Shank