Vibration Isolator Set, SL-600 LabLegs, 19.5 in., 2400 lb. load, Qty 4, Tie-Bar Flange

  • Isolator Height
    19.5 in. (495.3 mm)
  • Load Capacity per Isolator
    600 lb (272 kg)
  • Number of Isolators
    4
  • Tie Bar Flange
    Yes
  • Horizontal Isolation, Resonance
    1.5 Hz  
  • Horizontal Amplification at Resonance
    13 dB  
  • Horizontal Isolation, 10 Hz
    98%
  • Vertical Isolation, Resonance
    3.5 Hz  
  • Vertical Amplification at Resonance
    9 dB  
  • Vertical Isolation, 10 Hz
    94%
  • Maximum Air Pressure
    80 psi (551 kPa)
  • Crated Weight
    245 lb