Supercontinuum Generation Device, Femtosecond 800 nm Pulses

  • Core Diameter
    1.8 ±0.3 µm
  • Cut-off Wavelength
    650 nm
  • Mode Field Diameter
    1.6 ± 0.3 µm
  • Nonlinearity
    95
  • Numerical Aperture
    0.38
  • Spot Size
    9-25 µm
  • Wavelength Range
    750 - 1260 nm