Motorized Rotation Stage, 80 mm, Stepper Drive

  • Angular Range
    360°
  • Maximum Speed
    20°/s
  • Minimum Incremental Motion
    0.20 mdeg
  • Maximum Torque
    2 N·m
  • Centered Load Capacity
    900 N
  • Uni-directional Repeatability, Typical
    ±0.50 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±1.0 mdeg
  • Bi-directional Repeatability, Typical
    ±2.8 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±3.5 mdeg
  • Accuracy, Typical
    ±7.0 mdeg
  • Accuracy, Guaranteed
    ±10 mdeg
  • Wobble, Typical
    ±8.0 µrad
  • Wobble, Guaranteed
    ±20 µrad
  • Eccentricity, Typical
    ±0.5 µm
  • Eccentricity, Guaranteed
    ±2.0 µm
  • Inertia
    0.5 kg.m2  
  • Transversal Compliance
    3.5 µrad/N·m
  • Origin
    Optical, centered
  • Origin Repeatability
    ±10 mdeg
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Cable Length
    3 m  
  • Diameter
    80 mm  
  • Aperture Diameter
    50 mm
  • Connector Type
    DB15 Male
  • Thread Type
    M4
  • Weight
    1.8 kg  
  • Compliance
    RoHS 3, CE