New Laser Beam Dump, 10 W Max Average Power, 200-3000 nm

  • Laser Type
    CW and Pulsed
  • Wavelength Range
    200-3000 nm
  • Maximum Average Power
    10 W
  • Entrance Aperture
    8 mm
  • Acceptance Angle
    ±5°
  • Absorber Type
    Silicon Carbide
  • Maximum Power Density
    30 W/cm2
  • Maximum Energy Density
    10 J/cm2
  • Backscatter
    5.46 x 10−4
  • Thread Type
    M4 and 8-32