Mirror Mount, Thin Optic, 0.5 in., 100 TPI, 2 Locking Allen-Keys

  • Mechanism
    Kinematic
  • Optic Diameter
    12.7 mm
  • Number of Actuators
    2
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    100 TPI
  • Adjustments
    θx, θy
  • Sensitivity
    6.1 arc sec
  • Angular Range
    ±4°
  • Optic Loading
    Front or Rear
  • Material
    Anodized Aluminum
  • Drive Type
    Allen-Key, locking
  • Retaining Ring
    LT05-RR (2 included)
  • Retaining Ring Thread
    0.535-40
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    16 mm
  • Optic Thickness
    3 mm
  • Special Features
    Threaded Aperture