Piezo Stack Actuator, Vacuum, 0.025 mm Travel Range, Open-loop

  • Travel Range
    0.025 mm  
  • Axial Load Capacity
    1000 N  
  • Axial Stiffness
    40 N/µm  
  • Capacitance
    2.5 µF
  • Resonant Frequency
    12000 Hz
  • Open Loop Resolution
    0.05 nm  
  • Vacuum Compatibility
    10-6 Torr
  • Cable Length
    1 m