Rimmed Laser Safety Glasses; Narrow Wavelength Band, 1064 nm

  • Frame Style
    Rimmed
  • Visible Light Transmission
    55%
  • Filter Color
    Gray
  • Optical Density
    OD5+ 190 - 400nm + 1025-1075nm
    OD6+ 1035 - 1070nm
    OD7+ 1045 - 1065nm
  • Laser Type
    1064 nm
  • Lens Material
    Polymer
  • CE
    Yes
  • EN207
    1025-1075 DIR LB5 + M LB5Y
    1035-1070 DIR LB6 + M LB6Y
    1045-1065 DIR LB7 + M LB7Y