HeNe Laser, Red, 633 nm, 0.5 mW, Random Polarization, Self Contained

  • Operating Wavelength
    632.8 nm
  • Polarization
    Random
  • Output Power
    0.5 mW
  • Longitudinal Mode
    1078 MHz
  • Beam Diameter (1/e2)
    0.47 mm
  • Beam Divergence Full Angle
    1.70 mrad
  • CDRH Class
    II
  • Size
    230.0 x Ø31.7 mm
  • Noise
    <2.8% P-P
  • Spatial Mode
    >90% TEM00
  • Power Requirements
    120 VAC 50/60 Hz