HeNe Laser, Red, 633 nm, 0.5 mW, Random Polarization, CE

  • Operating Wavelength
    632.8 nm
  • Polarization
    Random
  • Output Power
    0.5 mW
  • Longitudinal Mode
    1063 MHz
  • Beam Diameter (1/e2)
    0.46 mm
  • Beam Divergence Full Angle
    1.77 mrad
  • Beam Drift, Long Term
    <0.03 mrad
  • CDRH Class
    II
  • Size
    177.8 x Ø31.7 mm
  • Noise
    <2.8% P-P
  • Spatial Mode
    >90% TEM00
  • Power Requirements
    120/240 VAC 50/60 Hz
  • Power Supply Size
    128.3 x 60.9 x 133.4 mm