Rimmed Laser Safety Glasses; YAG, Holmuim YAG, Nd + Ho + ER:YAG

  • Frame Style
    Rimmed
  • Visible Light Transmission
    75%
  • Filter Color
    Light gray
  • Optical Density
    OD3+ @ 850-2800 nm
    OD4+ @ 900-2600 nm
    OD5+ @ 950-1010 nm
    OD7+ @ >1010-1500 nm
    OD5+ @ >1500-2350 nm
    OD5+ @ >2800-10600 nm
  • Laser Type
    YAG, Holmuim YAG, Nd + Ho + ER:YAG
  • Lens Material
    Glass
  • CE
    Yes
  • EN207
    850–900 nm (DIR LB3)
    >900–950 + >1400– 2200 nm (DIR LB4)
    >950–1000 nm (DIR LB5)
    >1000–1063 nm (DIR LB6)
    >1063–1400 nm (D LB6 + IRM LB7Y)
    2900–3200 + 10600 nm (DI LB4)