Microscope Objective Lens, ValuMax, 40x, 0.65 NA, 400-700 nm

  • Objective Type
    ValuMax
  • Magnification
    40x
  • Numerical Aperture
    0.65
  • Wavelength Range
    400-700 nm
  • Effective Focal Length (EFL)
    4.2 mm
  • Working Distance
    0.38 mm
  • Thread Type
    0.800-36 RMS
  • Tube Length
    160 mm
  • Parfocal Length
    45 mm