Laser Safety Goggles, 23% VLT, Glass, For Argon, Diode, Dye Lasers

  • Frame Style
    R14 Goggles
  • Visible Light Transmission
    23%
  • Filter Color
    Brown
  • Filter Type
    T1M01
  • Optical Density
    OD > 10 @ 180-315 nm
    OD > 8 @ 315-532 nm
    OD > 3 @ 808-890 nm
    OD > 5 @ 890-940 nm
    OD > 6 @ 940-1000 nm
    OD > 7 @ 1000-1400 nm
    OD > 4 @ 1.4 - 3.0 µm
    OD > 5 @ 3.0 - 11.5 µm
  • Laser Type
    Argon
    Dye
    Excimer
    Fiber
    Nd:YAG
  • Lens Material
    Laminated Glass
  • CE
    Yes
  • EN207
    180-315 nm (D LB10 + IR LB5)
    315-532 nm (D LB7 + IR LB8 + M LB8Y)
    808-890 nm (DIRM LB3)
    890-940 nm (DIRM LB5)
    940-1000 nm (DIRM LB6)
    1000-1025 nm (DIR LB7 + M LB7Y)
    1025-1100 nm (D LB7+ I LB9 + R LB8 + M LB8Y)
    1100-1400 nm (D LB7 + IR LB8 + M LB8Y)
    1400-3000 nm (DI LB4)
    3,000-11,500 nm (D LB5 - I LB5Y)