Laser Safety Glasses, Polycarbonate, F22 Frames, 35% VLT, Nd:YAG, Dye, Diode

  • Frame Style
    F22 OTG Glasses
  • Visible Light Transmission
    35%
  • Filter Color
    Pink
  • Filter Type
    P1F01
  • Optical Density
    OD > 5 @ 180-315 nm
    OD > 5 @ >315-375 nm
    OD > 3 @ >375-390 nm
    OD > 4 @ 730-<755
    OD > 7 @ 755-840 nm
    OD > 4 @ >840-855 nm
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    180-315 D LB5 + R LB4
    >315-375 D LB4 + R LB5
    >375-390 DR LB3
    730-<755 DIR LB4
    755-840 DR LB5 + I LB7Y
    >840-855 DIR LB4