VIS Linear Polarizer, 50.0 mm, 2.4 mm thick, 400-700 nm

  • Diameter
    50.0 mm  
  • Wavelength Range
    400-700 nm
  • Material
    B270
  • Polarizing Material
    Dichroic Polymer
  • Extinction Ratio
    100:1
  • Damage Threshold
    1 W/cm2 CW, 0.2 J/cm2 with 20 nsec pulses, visible, typical
  • Surface Quality
    80-50 scratch-dig
  • Clear Aperture
    ≥90% of Central Diameter
  • Diameter Tolerance
    +0.0/-0.2 mm
  • Chamfers
    0.2 mm face width
  • Chamfers Angle Tolerance
    45° ± 15°
  • Thickness
    2.4 mm  
  • Thickness Tolerance
    ±0.2 mm
  • Unpolarized Transmission, Single
    30% ± 3 %