Precision Singlet Lens Kit, Intro, UV Silica, 25.4 mm, 15 Lenses, 245-440 nm

  • Type
    Precision Singlet Lens Kit
  • Antireflection Coating
    245-440 nm
  • Diameter
    25.4 mm
  • Quantity
    15
  • Material
    UV Fused Silica
  • Coating Code
    AR.10