Precision Singlet Lens Kit, Master, UVFS, 25.4 mm, 30 Lenses, 245-440 nm

  • Type
    Precision Singlet Lens Kit
  • Antireflection Coating
    245-440 nm
  • Diameter
    25.4 mm
  • Quantity
    30
  • Material
    UV Fused Silica
  • Coating Code
    AR.10