Precision Singlet Lens Kit, Master, N-BK7, 25.4 mm, 44 Lenses, 430-700 nm

  • Type
    Precision Singlet Lens Kit
  • Antireflection Coating
    430-700 nm
  • Diameter
    25.4 mm
  • Quantity
    44
  • Material
    N-BK7
  • Coating Code
    AR.14