Microscope Objective Lens, Infinity Corrected, 60x, 0.85 NA, 0.3 mm WD

  • Objective Type
    Infinity Corrected
  • Magnification
    60x
  • Numerical Aperture
    0.85
  • Wavelength Range
    400-700 nm
  • Effective Focal Length (EFL)
    3 mm
  • Working Distance
    0.3 mm
  • Design Tube Lens Focal Length
    180 mm
  • Thread Type
    0.800-36 RMS
  • Field Number
    22 mm
  • Cover Glass Thickness
    0.17 mm