Sorry, this product is no longer offered for sale.

Faraday Optical Isolator, High Power, 8 mm, 1050 nm, 1/2 Waveplate

  • Center Wavelength
    1050 nm  
  • Spectral Range
    1037-1063 nm
  • Clear Aperture
    8 mm  
  • Isolation
    30 dB
  • Transmission
    >92%
  • Pulse Damage Threshold
    10 J/cm² @ 10ns; 1 J/cm² @ 8ps s
  • Material
    Terbium Gallium Garnet
  • Polarization State
    Horizontal
  • Polarizer Type
    PBS Cube Polarizer