Sorry, this product is no longer offered for sale. It was discontinued on Apr 26, 2024. The recommended replacement product is ISO-FRDY-05-1064-N.

Faraday Optical Isolator, High Power, 2 mm Aperture, 1064 nm Center, [DISCONTINUED]

  • Center Wavelength
    1064 nm
  • Spectral Range
    1045-1080 nm
  • Clear Aperture
    2 mm
  • Isolation
    33 dB
  • Transmission
    >95%
  • Pulse Damage Threshold
    10 J/cm² @ 10ns; 1 J/cm² @ 8ps
  • Material
    Terbium Gallium Garnet
  • Polarization State
    Horizontal
  • Polarizer Type
    PBS Cube Polarizer