Motorized Linear Stage, 100 mm Travel, Linear Motor, 1/4-20 Thread

  • Travel Range
    100 mm
  • Maximum Speed
    500 mm/s
  • Minimum Incremental Motion
    10 nm
  • Continuous Motor Force
    15 N
  • Peak Motor Force
    30 N
  • Centered Load Capacity
    250 N
  • Accuracy, Typical
    ±0.5 µm
  • Accuracy, Guaranteed
    ±1.5 µm
  • Bi-directional Repeatability, Typical
    ±0.12 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.30 µm
  • Pitch, Typical
    ±20 µrad
  • Pitch, Guaranteed
    ±110 µrad
  • Compliance in Pitch
    10 µrad/Nm
  • Yaw, Typical
    ±15 µrad
  • Yaw, Guaranteed
    ±100 µrad
  • Compliance in Yaw
    10 µrad/Nm
  • Compliance in Roll
    15 µrad/Nm
  • Drive Type
    Linear Motor
  • Origin Repeatability
    ±0.1 µm
  • Thread Type
    1/4-20
  • Weight
    2.9 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    80 W
  • Compliance
    RoHS 3, CE